IESNA:LM-63-2002
[TEST]P1389506
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-722-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23049.1
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
149.6 193.3 405.2 1091.0 2113.5 2899.1 3410.3 3934.0 4594.9 5361.7 6159.7 7232.1 8360.5 9414.1 10449.1 11384.3 12026.4 12250.9 
12194.7 11739.6 11166.0 10349.3 9576.2 9750.8 10555.1 11496.5 12020.2 12082.5 11964.1 11814.4 10810.7 9301.9 6091.1 592.3 
162.1 81.0 56.1 0.0 
149.6 193.3 430.2 1078.6 2051.2 2905.3 3435.2 3909.1 4563.7 5305.6 6172.2 7169.7 8291.9 9445.3 10474.0 11396.7 12001.5 12225.9 
12157.3 11758.3 11147.3 10343.1 9638.6 9744.6 10561.3 11440.4 12013.9 12107.5 11976.5 11802.0 10891.7 9345.6 6359.2 
698.3 162.1 81.0 62.3 0.0 
149.6 193.3 392.8 1047.4 1945.2 2842.9 3347.9 3852.9 4488.9 5268.2 6116.1 7126.1 8142.3 9183.5 10056.3 10860.6 11515.2 11870.6 
11932.9 11671.0 11222.2 10754.6 10336.9 10187.2 10654.8 11521.4 12176.0 12456.6 12431.7 12325.7 11658.6 10274.5 7992.7 
1627.2 174.6 99.8 74.8 0.0 
149.6 187.0 349.1 916.5 1789.3 2593.6 3298.1 3821.8 4382.9 5193.4 6028.8 6988.9 8023.8 8977.7 9800.7 10436.6 10997.7 11527.7 
11926.7 12026.4 11889.3 11689.7 11571.3 11583.8 11802.0 12413.0 13098.8 13597.5 13722.2 13709.7 13211.0 12107.5 9831.9 
3647.2 193.3 124.7 99.8 0.0 
149.6 180.8 305.5 692.0 1452.6 2288.1 3042.5 3678.4 4245.7 4931.5 5798.1 6727.1 7693.4 8659.8 9594.9 10287.0 10823.1 11240.9 
11627.4 11889.3 12132.4 12188.5 12238.4 12338.1 12556.3 12961.6 13535.2 14021.5 14177.3 14233.4 13822.0 12250.9 9875.5 
6396.6 286.8 162.1 124.7 0.0 
149.6 180.8 274.3 586.0 1246.9 2051.2 2861.7 3547.4 4108.6 4775.7 5542.5 6515.1 7512.6 8497.7 9439.1 10199.7 10698.5 11066.3 
11346.8 11590.0 11808.2 12007.7 12188.5 12400.5 12699.7 13080.0 13628.7 14121.2 14283.3 14270.8 13541.4 11914.2 10162.3 
7157.2 854.1 180.8 143.4 0.0 
149.6 174.6 261.9 492.5 1047.4 1776.8 2574.9 3329.2 3952.7 4594.9 5311.8 6253.2 7169.7 8092.4 9058.8 9831.9 10449.1 10767.0 
10972.8 11203.5 11446.6 11683.5 11964.1 12282.0 12575.1 12999.0 13528.9 14027.7 14152.4 13977.8 12974.1 11558.8 10174.8 
7294.4 1689.6 212.0 162.1 0.0 
149.6 174.6 218.2 349.1 623.5 1184.6 1851.7 2531.2 3329.2 4040.0 4713.3 5380.4 6166.0 7026.3 7905.4 8809.4 9594.9 10124.9 10499.0 
10792.0 11078.8 11328.1 11596.2 11839.4 12076.3 12325.7 12755.9 13148.6 13092.5 12868.1 11976.5 10997.7 9376.7 7194.7 
4283.1 299.3 218.2 0.0 
149.6 168.3 187.0 236.9 349.1 554.9 947.6 1465.1 2051.2 2724.5 3429.0 4164.7 4894.1 5592.4 6309.3 7051.3 7868.0 8578.7 9295.7 
9888.0 10393.0 10823.1 11234.6 11590.0 11895.5 12163.6 12269.6 12176.0 11945.4 11683.5 10898.0 9906.7 8123.6 6078.7 3921.5 
1159.6 268.1 0.0 
149.6 162.1 168.3 187.0 212.0 261.9 342.9 467.6 654.6 960.1 1359.1 1820.5 2337.9 2849.2 3478.9 4096.1 4800.6 5573.7 6390.4 7275.7 8173.5 
8990.2 9694.7 10262.0 10785.7 11178.5 11409.2 11409.2 11122.4 10816.9 9233.3 6334.3 3242.0 1539.9 791.8 274.3 261.9 0.0 
149.6 155.9 155.9 155.9 162.1 162.1 168.3 180.8 199.5 224.4 255.6 299.3 342.9 399.0 473.8 573.6 692.0 841.7 1047.4 1328.0 1714.5 2238.2 3011.3 
3952.7 5199.6 6477.7 7394.2 7543.8 6901.6 6141.0 4414.0 3042.5 2007.5 1084.8 374.1 68.6 18.7 0.0 
149.6 149.6 149.6 149.6 143.4 143.4 143.4 137.2 143.4 143.4 149.6 155.9 162.1 168.3 168.3 174.6 180.8 193.3 205.7 230.7 274.3 324.2 430.2 617.2 960.1 
1571.1 2425.2 3005.0 2680.8 2250.7 1165.9 567.3 249.4 87.3 43.6 24.9 12.5 0.0 
149.6 149.6 143.4 137.2 130.9 124.7 118.5 118.5 112.2 112.2 112.2 112.2 106.0 106.0 99.8 93.5 87.3 74.8 74.8 68.6 68.6 68.6 68.6 62.3 56.1 62.3 
68.6 74.8 74.8 62.3 37.4 31.2 18.7 18.7 12.5 12.5 12.5 0.0 
149.6 143.4 130.9 118.5 112.2 99.8 93.5 87.3 81.0 74.8 68.6 62.3 49.9 43.6 37.4 24.9 18.7 18.7 12.5 12.5 12.5 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 0.0 6.2 6.2 
6.2 6.2 12.5 12.5 0.0 
149.6 130.9 118.5 106.0 99.8 87.3 81.0 68.6 56.1 49.9 37.4 31.2 24.9 18.7 12.5 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 
6.2 12.5 0.0 
149.6 130.9 112.2 99.8 87.3 74.8 62.3 49.9 31.2 24.9 18.7 12.5 12.5 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 
12.5 0.0 
149.6 124.7 106.0 87.3 74.8 62.3 43.6 31.2 18.7 12.5 12.5 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 
6.2 0.0 
149.6 118.5 99.8 87.3 68.6 49.9 37.4 24.9 12.5 12.5 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 6.2 
0.0 
149.6 118.5 99.8 81.0 68.6 43.6 31.2 18.7 12.5 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 
0.0 
149.6 124.7 99.8 81.0 68.6 43.6 31.2 18.7 12.5 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
149.6 124.7 99.8 81.0 68.6 43.6 31.2 24.9 18.7 12.5 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
149.6 124.7 99.8 81.0 68.6 49.9 37.4 24.9 18.7 12.5 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
